Your Country
USA Flag Image
Watts
 
Skip Navigation
 

008PCQT
Anti-Siphon, Spill-Resistant Vacuum Breakers
Size(s): 3/8 to 1 in. (10 to 25mm)

LF008PCQT
Lead Free* Anti-Siphon, Spill-Resistant Vacuum Breakers
Size(s): 3/8 to 1 in. (10 to 25mm)

Lead Free* models available.


8
Hose Connection Vacuum Breakers, Brass
Size(s): 3/4 in. (20mm)

8A
Hose Connection Vacuum Breakers, Brass
Size(s): 3/4 in. (20mm)

8B
Hose Connection Vacuum Breakers, Brass
Size(s): 3/4 in. (20mm)

8C
Hose Connection Vacuum Breakers, Chrome Plated Brass
Size(s): 3/4 in. (20mm)

8FR
Hose Connection Vacuum Breakers with Freeze Relief Feature, Brass
Size(s): 3/4 in. (20mm)

NF8
Hose Connection Vacuum Breakers for Wall & Yard Hydrants, Brass
Size(s): 3/4 in. (20mm)

8P
Hose Connection Vacuum Breakers, Plastic
Size(s): 3/4 in. (20mm)

Lead Free* models available.


S8
Hose Connection Vacuum Breakers for Tub & Shower Hand Spray Sets, Brass
Size(s): 1/2 in. (15mm)

188A
Anti-Siphon Vacuum Breakers for Irrigation Systems
Size(s): 3/4 to 2 in. (20 to 50mm)

288A
Hot or Cold Water Anti-Siphon Vacuum Breakers
Size(s): 1/4 to 3 in. (8 to 80mm)

LF288A
Lead Free* Hot or Cold Water Anti-Siphon Vacuum Breakers
Size(s): 1/4 to 3 in. (8 to 80mm)

Lead Free* models available.


288A-DM
Hot or Cold Water Anti-Siphon Vacuum Breakers - Deck/Equipment Mounted
Size(s): 1/2 in. to 1 in. (15-25mm)

289
Spill Resistant Atmospheric Vacuum Breakers
Size(s): 3/8 to 1 in. (10 to 25mm)

N388
Hot or Cold Water Anti-Siphon Vacuum Breakers
Size(s): 1/4 and 3/8 in. (8 and 10mm)

800MQT, 800MCQT
Compact Pressure Vacuum Breakers
Size(s): 1/2 and 3/4 in. (15 and 20mm)

800M4QT
Anti-Siphon Pressure Vacuum Breakers
Size(s): 1/2 to 2 in. (15 to 50mm)

LF800M4QT
Lead Free* Anti-Siphon Pressure Vacuum Breakers
Size(s): 1/2 to 1 in. (15 to 25mm)

Lead Free* models available.


800M4FR
Freeze Resistant Pressure Vacuum Breakers
Size(s): 1/2 to 2 in. (15 to 50mm)

LF800M4FR
Lead Free* Freeze Resistant Pressure Vacuum Breakers
Size(s): 1/2 to 1 in. (15 to 25mm)

Lead Free* models available.

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.



 
USC Cross-Connections in Household Plumbing Systems Study
There are a number of potential cross-connections in household plumbing systems that must be protected against backflow. To learn more about these hazards and to download a recent study from USC on cross-connections in household plumbing systems,

For more info, click here.
Stop Backflow News
Backflow contamination can have hazardous or even fatal results. It is essential that backflow prevention programs be put in place and maintained on an ongoing basis. Stop Backflow news presents many case histories outlining the effects of backflow contamination.

To download this brochure, click here.

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2009 Watts
A Watts Water Technologies Company. All Rights Reserved.