Your Country
USA Flag Image
Watts
 
Skip Navigation
 

007DCDA
Double Check Detector Assemblies
Size(s): 2 to 3 in. (50 to 80mm)

709DCDA
Double Check Detector Assemblies, Cast Iron
Size(s): 3 to 10 in. (80 to 250mm)

757DCDA, 757NDCDA
Double Check Detector Assemblies, Stainless Steel
Size(s): 2 1/2 to 10 in. (65 to 250mm)

757NaDCDA
Double Check Detector Assemblies, Stainless Steel
Size(s): 2 1/2 to 6 in. (65 to 150mm)

774DCDA
Double Check Detector Assemblies, Stainless Steel
Size(s): 2 1/2 to 12 in. (65 to 300mm)

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.



 
USC Cross-Connections in Household Plumbing Systems Study
There are a number of potential cross-connections in household plumbing systems that must be protected against backflow. To learn more about these hazards and to download a recent study from USC on cross-connections in household plumbing systems,

For more info, click here.
Stop Backflow News
Backflow contamination can have hazardous or even fatal results. It is essential that backflow prevention programs be put in place and maintained on an ongoing basis. Stop Backflow news presents many case histories outlining the effects of backflow contamination.

To download this brochure, click here.

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2009 Watts
A Watts Water Technologies Company. All Rights Reserved.