Your Country
USA Flag Image
Watts
 
Skip Navigation
 
Closed End x 1 in. Swedged End Manifolds (12)
Closed End x 1 in. Swedged End Manifolds with Mini Ball Valves (12)
Closed End x 3/4 in. CrimpRing™ End Manifolds (6)
Closed End x 3/4 in. CrimpRing™ End Manifolds with Mini Ball Valves (6)
3/4 in. CrimpRing™ End x 3/4 in. CrimpRing™ End (6)
3/4 in. CrimpRing™ End x 3/4 in. CrimpRing™ End with Mini Ball Valves (6)
Swedged Base Branch - Open End x 1 in. Swedged End (3)
CustomCut™ Copper Manifolds 1 Trunk x 16 Branch 3 in. O.C. Fittings (3)
CustomCut™ Copper Manifolds 1 Trunk x 16 Branch 3 in. O.C. Fittings with Mini Ball Valves (3)

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.



 
WaterPEX Products Catalog
Get your copy of the latest Watts WaterPEX Potable PEX Plumbing Products catalog. Includes information on Watts’ full line of PEX tubing, manifolds, fittings, valves and accessories.

To obtain your copy, click here.
CinchClamp & CrimpRing Systems
Learn about the innovative CrinchClamp and CrimpRing Fitting Systems from Watts WaterPEX that make installing PEX plumbing a snap.

For more information, click here.

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2009 Watts
A Watts Water Technologies Company. All Rights Reserved.