Your Country
USA Flag Image
Watts
 
Skip Navigation
 

159B
Quick-Connect O-Ring Assemblies
Size(s): 3/8 to 1 in. (10 to 25mm) CTS

Lead Free* models available.


161B
Quick-Connect Cone Seals
Size(s): 1/2 to 3/4 in. (15 to 20mm) NPS

Lead Free* models available.


162
Quick-Connect Pipe Inserts
Size(s): 1/2 to 1 in. (15 to 25mm) CTS

Lead Free* models available.


163
Quick-Connect Collet Covers
Size(s): 1/2 to 1 in. (15 to 25mm) CTS

3547B
Quick-Connect Collet Clips
Size(s): 3/8 to 1 in. (10 to 25mm) CTS

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.



 
Quick-Connect Plumbing
Solutions Catalog

Get your copy of the latest Watts Quick-Connect Plumbing Solutions catalog. Includes information on Watts’ full line of tees, elbows, connectors, ends, pump fittings, valves, manifolds and other specialties.

To obtain your copy, click here.
Quick-Connect Solutions
Learn more about Watts Quick-Connect Plumbing Solutions. The Quick-Connect Solutions Resource Center includes an installation video, a PowerPoint presentation and a competitive flow test report.

For more info, click here.

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2009 Watts
A Watts Water Technologies Company. All Rights Reserved.