Your Country
USA Flag Image
Watts
 
Skip Navigation

Trench drain installation just got a whole lot easier.  Make channel floating, pinching and misalignment a thing of the past.  The uniquely engineered Dead Level™ system’s frame anchored design ties rebar to the structural frame, not the channels, eliminating floating and pinching during the concrete pour.  Its solid flanged channel, end cap and frame connections create proper joints and alignment every time. 

Tired of struggling to cut trench drain pieces to fit your installation?  The Dead Level™ system comes in standard 4 ft. sections as well as 1 ft. straight and combination corner/tee sections for flexibility on uneven runs, eliminating the need for cutting in the field.  Standard plastic construction covers protect grates and keep trench drains free of debris during construction. 

Still not sure?  We believe if you see Dead Level™, you’ll be convinced it’s the best trench drain system on the market.  Contact your local Watts representative today to schedule an appointment.

Features

  • Superior materials
  • Stability & structural strength
  • Frame anchored design
  • Solid connections
  • Short & Corner/Tee sections
  • Maximum flow
  • Grating for diverse commercial applications
  • Molded construction covers standard
  • Patent pending

Download
Our informative brochure provides all the details you need to get started with the Dead Level™ system including specifications, grating & load classifications, accessory guide, configuration diagrams, ordering guide, chemical resistance data and installation details.


Click to Download



More Information
   
 
Product Brochure
 
Click here to download
the Dead Level™ Presloped Trench Drain System Product Brochure.
   
 
Specification Sheet
 

Click here to download
the Polypropylene Dead Level™ Presloped Trench Drain System Product Specification Sheet.

Click here to download
the Ductile-Iron Dead Level™ Presloped Trench Drain System Product Specification Sheet.

   
 
FAQ Sheet
 

Click here to download
the Drainage Dead Level™ FAQ document .

   

     

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2010 Watts
A Watts Water Technologies Company. All Rights Reserved.