Your Country
USA Flag Image
Watts
 
Skip Navigation

Kwik-Change™ Drinking Water Systems

We now offer a complete line of filtration systems and components featuring the Kwik-Change™ cartridge as a low cost alternative to Reverse Osmosis (RO) drinking water systems.

Do you buy bottled water because your tap water doesn’t taste as good? Or are you getting clean, clear, crisp drinking water right at home with a professionally installed Kwik-Change™ drinking water system from Watts?  RO water is regarded by many to be the best way to purify water, but has also been the subject of many discussions due to the water wasted during production.  The Kwik-Change™ drinking water system provides safe, high quality drinking water without a storage tank or wasted water going to drain.

Features

  • Space saver design
  • Kwik-Change™ Filters
  • No Wasted water
  • 10", 11", 13" (254, 279, 330mm) length cartridges
  • Low cost alternative to RO (reverse osmosis)
  • No Storage tank
  • Can be used on water pressures as low as 15psi
  • Complete system ready for installation

Contaminants Removed*:

  • Sediment
  • Color
  • Taste and odors
  • Chlorine
  • Cysts
  • Virus
  • THM (trihalomethane)

*Actual contaminants removed are based on your local water quality and drinking water system installed. Not all water supplies contain contaminants’ listed


More Information
 
 
General Catalog
 
Click here to get your copy of the latest Watts Water Quality Products catalog.
 
 
 
 
Product Brochure
 
Click here to get your copy of the latest Kwik-Change products brochure.

     
Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
Copyright© Watts, 2009
A Division of Watts Water Technologies, Inc. All Rights Reserved.