|
|
|
E-Treat Systems
Water conservation isn’t just a buzz word anymore. It’s rapidly becoming a way of life. That’s why Watts’ E-Treat™ Systems are the perfect solution for your customers and your business.
|
|
|
Recirculating System
Bring convenience and savings to your home. Now you can have hot water instantly at every faucet or shower when you need it. Available through your local retailer.
|
|
|
Rainwater Harvesting Systems
Rainwater harvesting can potentially save 60,000 gallons of water on an annual basis for a family of four using 300 gallons of water per day!
|
|
|
Series N170
Watts Series N170 hot water master tempering valves are especially designed for use on larger hot water supply systems for mixing hot and cold water.
|
|
|
Series X65B
The X65B is available as a complete ready-to-install regulator, or as a separate cartridge assembly and rough-in kit consisting of a bronze integral strainer.
|
|
|
OneFlow Anti-Scale Systems
OneFlow prevents scale by transforming dissolved hardness minerals into harmless, inactive microscopic crystal particles.
|
|
|
Water Detector Shutoff
The FloodSafe Water Detector Shutoff provides comprehensive protection in the event of a water heater leak or malfunction.
|
|
|
Dead Level Trench Drains
The uniquely engineered Dead Level system's frame anchored design ties rebar to the structural frame, not the channels, eliminating floating and pinching during the concrete pour.
|
|
|
Quick-Connect Fittings
The quickest pipe connection method on the market! Includes Series 35 thermal plastic and Series 45 brass offering. Elbows, tees, unions, end stops, manifolds and more available.
|
|
|
Tankless Water Heater Valves
Replace that bucket of fittings and all those potential leaks with Watts’ new Series TWH Tankless Water Heater Valves. Now all you need is one valve to get the job done.
|
|
|
Hydro-Safe Filtration Systems
The new Hydro-Safe® filtration system’s 3-in-1 design is engineered to provide superior performance in a convenient package.
|
|
|
FloodSafe Connectors
Auto-Shutoff Connectors feature a patented design that protects against catastrophic water damage caused by burst, broken or ruptured water supply hoses and fittings.
|
|
|
Dual & Tri-Plex Systems
Designed with conservation in mind, Watts Dual Chamber & Tri-Plex™ Tanks contain high performance media, state of the art control valve technology and the new Vortech™ distribution system for greater efficiency.
|
|
|
Kwik-Change RO Systems
Connect and disconnect cartridges with a simple 1/4-turn, making cartridge replacement quick, easy and more sanitary. 50 and 100 GPD systems available.
|
|
|
GoldenEagle 919
Reduced Pressure Zone Assemblies provide trouble free operation in all types of water conditions and separate access covers make servicing a snap. Designed for health hazard applications.
|
|
|
Quick-Connect Manifolds
A breaker box for your plumbing, main water supply lines bring water into the manifold and individual distribution lines move water out to each fixture. Features a unique modular design.
|
|
|
WaterPEX Stud Reels
Watts WaterPEX Stud Reels are uniquely designed for fast, kink-free home-run PEX pipe installations. Designed to be mounted between two wooden or steel construction studs
|
|
|
'Track' Lavatory Carriers
Track lavatory carriers feature independent horizontal & vertical arm adjustments and sliding arm brackets to allow complete horizontal positioning of the carrier arms.
|
|
|
WaterPEX Fast Packs
Fast Packs are uniquely designed with the repair plumber and retrofit contractor in mind. Each fast pack is pre-cut to 10 ft. lengths and packaged in an easy to carry 8 mil plastic sheathe.
|
|
|
Ball Valves with Press Fittings
Series FBV-3-Press 2-Piece, Full Port, Brass Ball Valves feature integral press-fitting ends designed for use in ProPress® piping systems with the use of standard tools.
|
|
|
Industry Standard Series
Water Closet Carriers feature an exclusive patent pending compression seal that eliminates costly behind the wall carrier leaks. Simplifies installation and provides peace of mind.
|
|
|
Stainless Steel ACVs
Check out Watts' full line of lightweight, corrosion resistant stainless steel automatic control valves designed to meet your project needs.
|
|
|
Euro Faucets
Add a touch of luxury with the Euro Series Designer Lavatory, Kitchen and Bath faucets. Featuring classic European design, polished chrome finish and washerless cartridge design.
|
|
|
 |