Your Country
USA Flag Image
Watts
 
Skip Navigation


Anti-Scale Systems from Watts

Building owners, property managers and facility engineers now have a better environmentally friendly and virtually maintenance free solution to fight scale. OneFlow® prevents scale by transforming dissolved hardness minerals into harmless, inactive microscopic crystal particles. These particles make their way through plumbing systems without latching on to pipes, fixtures, valves or heating elements. Scientifically tested and certified for performance, OneFlow® provides scale control results backed by years of successful field applications. Make the intelligent choice in scale prevention, OneFlow® from Watts.

Benefits

  • Eliminates scale prevention chemicals or salt
  • De-scaling chemical costs are slashed
  • Reduced labor costs and downtime
  • Increased operating efficiencies
  • Longer life for capital equipment
  • Known to reverse existing scale problems
  • Energy saving will provide immediate ROI

Features

  • No salt or chemicals required
  • Economical and efficient
  • Upflow design for better flow rates
  • No backwashing and zero discharge
  • Virtually maintenance free
  • Consistent scale control performance
  • Wide-range of commercial applications
  • Uses environmentally friendly "green" technology
  • Long-lasting media needs no regeneration
OneFlow® Solutions

OneFlow® models are available in cartridge and tank style units for commercial applications on both cold and hot water lines. Available in sizes 1/2 to 2 in. (15 to 50mm) and for flow rates between 0.5 to 450 gpm (1.9 to 1703 lpm).


For more information on OneFlow, Visit www.thescalesolution.com


More Information
   
 
Product Brochure
 
Click here to download
the OneFlow® Product Brochure.
     
Technical Documentation
 
 
Click Here to download OneFlow® Technical Documentation.
 
     
Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
Copyright© Watts, 2009
A Division of Watts Water Technologies, Inc. All Rights Reserved.