Your Country
USA Flag Image
Watts
 
Skip Navigation

Quick-Connect Manifolds

35 Series Quick Connect Manifolds
Watts Sea Tech Manifolds operate much like an electrical breaker
box. The main water supply lines bring water into the manifold and
individual distribution lines move water out to each fixture. All outlets
have a built in valve which allows you the ability to stop the water
flow to any single fixture without shutting down the entire water system.
The new Watts Sea Tech Manifold System utilizes an exclusive modular
design. Manifold Sections can be purchased individually and simply
snapped together to create the ideal configuration for each application.

Performance Ratings

100psi @ 180°F 6.8bar @ 82°C
250psi @ 75°F 17.25bar @ 24°C
  • Complies with NSF and FDA standards
  • All Inlets are 1” CTS, use a Reducing Stem to create other inlet sizes


 



Features
Integral High-Flow Shut-off Valves
Eliminates Fittings
Modular design allows for flexibility
Increase water flow
Servicable Shut-off Valves
Can be used with PEX, CPVC, PB and copper pipe
Field Configurable

Available in single or dual outlet configurations


More Information
   
 
Product Brochure
 
Click here to download
the Quick-Connect Manifolds Product brochure.

     
Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
Copyright© Watts, 2009
A Division of Watts Water Technologies, Inc. All Rights Reserved.